IESNA:LM-63-2002
[TEST]P954906
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30198
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4710.3 4422.4 4172.6 3877 3581.4 3398.3 3333.5 3343 3398.3 3468.9
3798.8 4822.9 6485.8 8152.5 9838.3 11129.4 12269.8 13166.1 14083.4 14672.6
14716.5 13986.1 10723.2 9342.5 7773 5282.4 3272.4 2585.9 1737.3 915.4
457.7 347.1 221.2 129.7 51.5 0 0
4710.3 4462.4 4212.6 3918.9 3619.5 3434.5 3365.9 3360.2 3407.8 3472.7
3726.3 4615 6213.1 8085.8 9702.9 11047.4 12231.6 13255.7 14113.9 14794.7
14947.2 14344.6 11192.3 9579 8083.9 5620 3484.1 2683.2 1796.4 961.1
534 419.5 286.1 186.9 122 28.6 0
4710.3 4456.7 4222.1 3943.7 3651.9 3470.8 3394.5 3379.2 3409.8 3468.9
3634.8 4287 5656.2 7443.1 9176.6 10721.3 12121 13318.6 14367.5 15240.9
15561.3 15296.2 14298.8 11241.9 9428.3 6956.8 4365.2 3142.8 2286.5 1336.8
900.1 743.7 650.3 541.6 371.9 64.8 0
4710.3 4483.4 4258.4 4016.2 3754.9 3560.4 3474.6 3440.3 3451.7 3497.5
3579.5 3918.9 4826.7 6295.1 8041.9 9786.8 11505.1 13147 14615.4 15677.6
16322.2 16409.9 15933.2 15105.5 13751.5 11425 9329.1 7162.8 4801.9 2223.6
1129 743.7 562.6 371.9 146.8 0 0
4710.3 4492.9 4304.1 4100.1 3888.4 3726.3 3629.1 3590.9 3585.2 3621.4
3682.5 3808.3 4212.6 5122.3 6523.9 8186.8 10046.2 11962.7 13866 15465.9
16631.1 17260.4 17285.2 16825.6 16202.1 15349.6 14157.7 12103.9 9005 5438.8
2322.8 808.6 337.5 188.8 74.4 5.7 0
4710.3 4531.1 4363.3 4222.1 4069.6 3947.5 3880.8 3850.3 3846.5 3875.1
3930.4 4010.5 4178.3 4552.1 5313 6487.7 8024.7 9779.2 11613.8 13433.1
15164.6 16631.1 17742.9 18191.1 18234.9 18214 18236.8 17721.9 15345.8 10908.2
6083.4 2048.1 520.6 192.6 47.7 3.8 0
4710.3 4569.2 4441.5 4349.9 4277.4 4229.8 4220.2 4237.4 4271.7 4317.5
4386.1 4481.5 4605.5 4811.4 5154.7 5742 6655.5 7883.6 9268.1 10755.6
12372.8 14045.2 15673.8 17146 18446.6 19512.6 20628.2 21741.9 21721 18309.3
11369.7 4815.2 1254.8 354.7 106.8 7.6 0
4710.3 4620.7 4544.4 4500.6 4494.8 4521.5 4576.9 4672.2 4763.7 4874.3
5023.1 5173.7 5324.4 5528.5 5795.4 6209.3 6850 7750.1 8804.7 10050
11468.8 12887.6 14365.6 15773 17588.5 19457.3 21726.7 23860.7 24932.4 23650.9
18646.9 10170.1 2849.1 606.4 129.7 9.5 0
4710.3 4677.9 4651.2 4677.9 4733.2 4824.8 4941.1 5078.4 5208.1 5353
5511.3 5671.5 5841.2 6066.2 6361.8 6790.9 7385.9 8215.4 9247.1 10442.8
11886.5 13423.5 15136 16999.2 19018.7 21263.3 23631.8 25861.1 27009.1 25866.8
20359.4 9380.6 1992.8 516.8 106.8 9.5 0
4710.3 4676 4668.4 4702.7 4769.5 4876.3 5009.7 5139.4 5290.1 5429.3
5585.7 5738.2 5913.7 6123.4 6426.7 6863.4 7471.7 8303.2 9355.8 10646.9
12111.5 13717.2 15467.8 17411.1 19482.1 21761 24137.2 26261.6 27209.4 25565.5
19192.3 7811.2 1516.1 402.4 80.1 7.6 0
4710.3 4714.2 4744.7 4849.6 4977.3 5150.9 5360.6 5570.4 5778.3 5988
6192.1 6411.4 6646 6962.5 7424 8015.2 8739.9 9662.9 10768.9 12008.5
13332 14705 16188.7 17590.4 18875.7 19964.6 20807.5 21065 20126.7 17203.2
11037.8 3240 589.3 181.2 45.8 15.3 0
4710.3 4731.3 4788.5 4903 5067 5272.9 5499.8 5738.2 5972.8 6186.4
6394.2 6596.4 6811.9 7075 7389.7 7816.9 8385.2 9077.4 9853.6 10656.4
11468.8 12286.9 13080.3 13707.7 14035.7 14039.5 13740.1 13061.2 11665.2 9689.6
6287.4 2111.1 471 154.5 59.1 22.9 0
4710.3 4735.1 4805.7 4920.1 5089.8 5282.4 5486.5 5682.9 5848.8 5974.7
6047.2 6092.9 6108.2 6131.1 6176.8 6251.2 6449.5 6871 7405 7927.5
8268.8 8425.2 8394.7 7969.4 7035 5799.3 4428.1 2902.5 1689.6 911.6
488.2 215.5 89.6 36.2 13.3 1.9 0
4710.3 4746.6 4788.5 4868.6 4927.7 4960.2 4964 4887.7 4748.5 4510.1
4174.5 3754.9 3278.2 2797.6 2334.2 1901.3 1514.2 1252.9 1161.4 1149.9
1161.4 1153.7 1037.4 821.9 587.4 392.8 261.3 198.3 164 133.5
103 64.8 26.7 11.4 3.8 0 0
4710.3 4748.5 4738.9 4674.1 4534.9 4323.2 4035.3 3619.5 3076 2444.8
1855.5 1373.1 1024.1 839.1 772.3 759 749.5 738 718.9 698
665.6 595 490.1 381.4 293.7 232.7 185 144.9 112.5 83.9
55.3 26.7 11.4 3.8 0 0 0
4710.3 4721.8 4620.7 4376.6 4008.6 3529.9 2877.7 2162.6 1552.3 1127
902 804.8 745.6 696.1 652.2 616 596.9 575.9 556.9 537.8
507.3 453.9 385.2 312.8 246 196.4 158.3 122 91.5 62.9
32.4 15.3 5.7 0 0 0 0
4710.3 4687.5 4454.8 4046.7 3478.4 2772.8 1960.4 1340.6 1001.2 884.9
827.6 774.3 707.5 627.4 545.4 476.8 425.3 402.4 417.6 440.5
440.5 413.8 366.1 305.1 240.3 190.7 148.7 116.3 85.8 57.2
36.2 15.3 5.7 0 0 0 0
4710.3 4674.1 4328.9 3749.2 2975 2059.6 1344.5 997.4 905.8 856.3
804.8 732.3 646.5 554.9 467.2 392.8 331.8 301.3 288 284.1
286.1 286.1 278.4 253.6 223.1 190.7 160.2 127.8 103 82
61 36.2 7.6 0 0 0 0
4710.3 4668.4 4226 3539.4 2620.2 1680.1 1104.2 940.2 888.7 841
776.2 692.2 600.7 507.3 427.2 360.4 318.5 295.6 280.3 267
253.6 242.2 232.7 221.2 206 185 158.3 133.5 114.4 93.4
68.7 42 7.6 0 0 0 0
4710.3 4645.5 4132.5 3350.6 2343.7 1434.1 1005 923 879.1 823.8
753.3 675.1 591.2 499.6 419.5 360.4 324.2 305.1 291.8 280.3
265.1 253.6 240.3 226.9 209.8 181.2 144.9 124 103 82
57.2 26.7 3.8 0 0 0 0
4710.3 4643.6 4103.9 3280.1 2231.2 1342.5 974.5 915.4 875.3 816.2
743.7 671.3 593.1 507.3 425.3 362.3 328 308.9 293.7 282.2
270.8 257.4 242.2 225 200.2 162.1 118.2 99.2 80.1 59.1
38.1 13.3 0 0 0 0 0
4710.3 4647.4 4086.7 3251.5 2183.5 1313.9 974.5 913.5 871.5 814.3
739.9 667.5 593.1 505.4 423.4 360.4 328 308.9 295.6 284.1
272.7 257.4 242.2 225 198.3 156.4 114.4 97.3 76.3 57.2
34.3 11.4 0 0 0 0 0
